MCC101A38KT3E20A

130B2448

Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 15 - 18.5 kW
Continuous rated current: 38 A.
Max. Output frequency: 100 Hz
Max. Power loss: 180 W
Dimensions HxWxD: 430 (486) * X 150 X 260 mm
Weight: 19.9 kg

Product details

Gross weight 26.94 kg
Net weight 26.94 kg
Volume 118.125 l
EAN 5702427888418

DD Power Options Class

Product Series VLT® Sine-Wave Filters

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality