MCC101A17KT3E20A

130B2446

Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 5.5 - 7.5 kW
Nominal power (200 - 240V): 3 - 3.7 kW
Continuous rated current: 17 A.
Max. Output frequency: 120 Hz
Max. Power loss: 125 W
Dimensions HxWxD: 268 (322) * X 130 X 205 mm
Weight: 9.1 kg

Product details

Gross weight 9.13 kg
Net weight 9.13 kg
Volume 29.23 l
EAN 5702427888395

DD Power Options Class

Product Series VLT® Sine-Wave Filters

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality