MCC101A10KT3E20A

130B2444

Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 4 kW
Nominal power (200 - 240V): 2.2 kW
Continuous rated current: 10 A.
Max. Output frequency: 120 Hz
Max. Power loss: 95 W
Dimensions HxWxD: 268 (325) * X 90 X 205 mm
Weight: 7.1 kg

Product details

Gross weight 7 kg
Net weight 7 kg
Volume 0.462 l
EAN 5702427888388

DD Power Options Class

Product Series VLT® Sine-Wave Filters

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality