MCC101A8K0T3E20A

130B2443

Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 2.2 - 3 kW
Nominal power (200 - 240V): 1.1 - 1.5 kW
Continuous rated current: 8 A.
Max. Output frequency: 120 Hz
Max. Power loss: 80 W
Dimensions HxWxD: 268 (326) * X 90 X 205 mm
Weight: 5.8 kg

Product details

Gross weight 5 kg
Net weight 5 kg
Volume 0.013 l
EAN 5702427888371

DD Power Options Class

Product Series VLT® Sine-Wave Filters

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality