MCC101A38KT3E00A

130B2413

Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 15 - 18.5 kW
Continuous rated current: 38 A.
Max. Output frequency: 100 Hz
Max. Power loss: 180 W
Dimensions HxWxD: 430 (486) * X 150 X 260 mm
Weight: 17.7 kg

Product details

Gross weight 24.64 kg
Net weight 24.64 kg
Volume 16.77 l
EAN 5702427888340

DD Power Options Class

Product Series VLT® Sine-Wave Filters

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality