Product details

Gross weight 1.06 kg
Net weight 0.67 kg
Volume 4.2 l
EAN 5710107584314

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 200 SERIES

Frame Size C2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P75K) 75 KW / 100 HP

SPAREPARTS for FC-321

/Power Rating (P75K) 75 KW / 100 HP
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality