Product details

Gross weight 0.8 kg
Net weight 0.61 kg
Volume 7.875 l
EAN 5710107584321

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P75K) 75 KW / 100 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(S4) 18 Pulse Power Supply +A1
(Q2) 6 Pulse Power Supply + A2
(HJ) NAMUR Terminals + A2 RFI
(Q4) 6 Pulse Power Supply + A1
(BE) 12 Pulse + RCD + A2 RFI
(HK) NAMUR Terminals + A1 RFI
(BF) 12 Pulse + RCD + A1 RFI
(HL) RCD + NAMUR + A2 RFI
(BG) 12 Pulse + IRM + A2 RFI
(HM) RCD + NAMUR + A1 RFI
(BH) 12 Pulse + IRM + A1 RFI
(HN) IRM + NAMUR + A2 RFI
(BJ) 12 Pulse + NAMUR + A2 RFI
(HP) IRM + NAMUR + A1 RFI
(BK) 12 Pulse + NAMUR + A1 RFI
(BL) 12 Pulse+NAMUR+RCD+A2 RFI
(BM) 12 Pulse+NAMUR+RCM+A1 RFI
(BN) 12 Pulse+NAMUR+IRM+A2 RFI
(BP) 12 Pulse+NAMUR+IRM+A1 RFI
(C2) 18 Pulse Drive + A2 RFI
(HX) No RFI filter
(C4) 18 Pulse Drive + A1 RFI
(MA) Inv. wo DC Link Ind (MDU)
(MB) Inv. w DC Link Ind (MDU)
(T2) AFE Power Supply + A2
(T4) AFE Power Supply + A1
LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI
(L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(D2) AFE w/ RFI filter Class A
(IX) Inverter Liebherr (TN)
(B2) 12 Pulse + Class A2 RFI
RFI C2
(B4) 12 Pulse + Class A1 RFI
(HE) RCD TN/TT Mains+ A2 RFI
(U2) 12 Pulse Power Supply +A2
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI
(S2) 18 Pulse Power Supply +A2
(U4) 12 Pulse Power Supply +A1

SPARE PARTS FC 300 SERIES

Frame Size C2
Mains Voltage (A) 380 - 400 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P55K) 55 KW / 75 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(Q2) 6 Pulse Power Supply + A2
(S4) 18 Pulse Power Supply +A1
(HJ) NAMUR Terminals + A2 RFI
(Q4) 6 Pulse Power Supply + A1
(HK) NAMUR Terminals + A1 RFI
(BE) 12 Pulse + RCD + A2 RFI
(HL) RCD + NAMUR + A2 RFI
(BF) 12 Pulse + RCD + A1 RFI
(HM) RCD + NAMUR + A1 RFI
(BG) 12 Pulse + IRM + A2 RFI
(HN) IRM + NAMUR + A2 RFI
(BH) 12 Pulse + IRM + A1 RFI
(HP) IRM + NAMUR + A1 RFI
(BJ) 12 Pulse + NAMUR + A2 RFI
(BK) 12 Pulse + NAMUR + A1 RFI
(BL) 12 Pulse+NAMUR+RCD+A2 RFI
(BM) 12 Pulse+NAMUR+RCM+A1 RFI
(BN) 12 Pulse+NAMUR+IRM+A2 RFI
(BP) 12 Pulse+NAMUR+IRM+A1 RFI
(C2) 18 Pulse Drive + A2 RFI
RFI Filter
(C4) 18 Pulse Drive + A1 RFI
(MA) Inv. wo DC Link Ind (MDU)
(MB) Inv. w DC Link Ind (MDU)
(ID) Inverter w/o Inductor
(T2) AFE Power Supply + A2
(T4) AFE Power Supply + A1
(IL) Inverter with Inductor
LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI
(L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI
(H1) RFI Class A1/B (C1)
(H2) RFI Class A2 (C3)
(H3) RFI Class A1/B (C1)
(H4) RFI class A1 (C2)
(D2) AFE w/ RFI filter Class A
(IX) Inverter Liebherr (TN)
(B2) 12 Pulse + Class A2 RFI
RFI C2
(B4) 12 Pulse + Class A1 RFI
(U2) 12 Pulse Power Supply +A2
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(S2) 18 Pulse Power Supply +A2
(U4) 12 Pulse Power Supply +A1
(HG) IRM for IT Mains + A2 RFI

SPAREPARTS for FC-321

/Power Rating (P55K) 55 KW / 75 HP
/RFI Filter RFI Class A2 (C3)
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality