Product details

Gross weight 0.899 kg
Net weight 0.75 kg
Volume 5.99 l
EAN 5710107584369

Printed Circuit Board (PCA)

Printed Circuit Assemblies Switch mode power supply card

SPARE PARTS FC 200 SERIES

Frame Size B2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P30K) 30 KW / 40 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(Q2) 6 Pulse Power Supply + A2
(S4) 18 Pulse Power Supply +A1
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
(BE) 12 Pulse + RCD + A2 RFI
(Q4) 6 Pulse Power Supply + A1
(HL) RCD + NAMUR + A2 RFI
(BF) 12 Pulse + RCD + A1 RFI
(HM) RCD + NAMUR + A1 RFI
(BG) 12 Pulse + IRM + A2 RFI
(HN) IRM + NAMUR + A2 RFI
(BH) 12 Pulse + IRM + A1 RFI
(HP) IRM + NAMUR + A1 RFI
(BJ) 12 Pulse + NAMUR + A2 RFI
(BK) 12 Pulse + NAMUR + A1 RFI
(BL) 12 Pulse+NAMUR+RCD+A2 RFI
(BM) 12 Pulse+NAMUR+RCM+A1 RFI
(BN) 12 Pulse+NAMUR+IRM+A2 RFI
(BP) 12 Pulse+NAMUR+IRM+A1 RFI
(C2) 18 Pulse Drive + A2 RFI
(HX) No RFI filter
(C4) 18 Pulse Drive + A1 RFI
(MA) Inv. wo DC Link Ind (MDU)
(MB) Inv. w DC Link Ind (MDU)
(T2) AFE Power Supply + A2
(T4) AFE Power Supply + A1
LHD - AAF006 filter + A2 RFI
(L2) LHD + Class A2 RFI
LHD - AAF006 filter + A1 RFI
(L4) LHD + Class A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(D2) AFE w/ RFI filter Class A
(IX) Inverter Liebherr (TN)
(B2) 12 Pulse + Class A2 RFI
RFI C2
(B4) 12 Pulse + Class A1 RFI
(HE) RCD TN/TT Mains+ A2 RFI
(U2) 12 Pulse Power Supply +A2
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI
(U4) 12 Pulse Power Supply +A1
(S2) 18 Pulse Power Supply +A2

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(Q2) 6 Pulse Power Supply + A2
(S4) 18 Pulse Power Supply +A1
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
(Q4) 6 Pulse Power Supply + A1
(BE) 12 Pulse + RCD + A2 RFI
(HL) RCD + NAMUR + A2 RFI
(BF) 12 Pulse + RCD + A1 RFI
(HM) RCD + NAMUR + A1 RFI
(BG) 12 Pulse + IRM + A2 RFI
(HN) IRM + NAMUR + A2 RFI
(BH) 12 Pulse + IRM + A1 RFI
(HP) IRM + NAMUR + A1 RFI
(BJ) 12 Pulse + NAMUR + A2 RFI
(BK) 12 Pulse + NAMUR + A1 RFI
(BL) 12 Pulse+NAMUR+RCD+A2 RFI
(BM) 12 Pulse+NAMUR+RCM+A1 RFI
(BN) 12 Pulse+NAMUR+IRM+A2 RFI
(BP) 12 Pulse+NAMUR+IRM+A1 RFI
(C2) 18 Pulse Drive + A2 RFI
RFI Filter
(C4) 18 Pulse Drive + A1 RFI
(MA) Inv. wo DC Link Ind (MDU)
(MB) Inv. w DC Link Ind (MDU)
(ID) Inverter w/o Inductor
(T2) AFE Power Supply + A2
(T4) AFE Power Supply + A1
(IL) Inverter with Inductor
LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI
(L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI
(H1) RFI Class A1/B (C1)
(H2) RFI Class A2 (C3)
(H3) RFI Class A1/B (C1)
(H4) RFI class A1 (C2)
(D2) AFE w/ RFI filter Class A
(IX) Inverter Liebherr (TN)
(B2) 12 Pulse + Class A2 RFI
RFI C2
(B4) 12 Pulse + Class A1 RFI
(HE) RCD TN/TT Mains+ A2 RFI
(U2) 12 Pulse Power Supply +A2
(HF) RCD TN/TT Mains+ A1 RFI
(S2) 18 Pulse Power Supply +A2
(HG) IRM for IT Mains + A2 RFI
(U4) 12 Pulse Power Supply +A1

SPAREPARTS for FC-321

/Power Rating (P22K) 22 KW / 30 HP
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality