Product details

Gross weight 0.68 kg
Net weight 0.68 kg
Volume 5.99 l
EAN 5710107584376

Printed Circuit Board (PCA)

Printed Circuit Assemblies Switch mode power supply card

SPARE PARTS FC 200 SERIES

Frame Size B2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP

SPAREPARTS for FC-321

/Power Rating (P18K) 18.5 KW / 25 HP
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality