Product details

Gross weight 2.32 kg
Net weight 1.92 kg
Volume 3 l
EAN 5710107584383

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 200 SERIES

Frame Size B1
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P15K) 15 KW / 20 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B1
Mains Voltage (A) 380 - 400 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P15K) 15 KW / 20 HP
RFI Filter RFI Filter
RFI C2
(H1) RFI Class A1/B (C1)
(H2) RFI Class A2 (C3)
(H3) RFI Class A1/B (C1)
(H4) RFI class A1 (C2)
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

SPAREPARTS for FC-321

/Power Rating (P15K) 15 KW / 20 HP
/RFI Filter RFI Class A2 (C3)
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality