Product details

Gross weight 2.26 kg
Net weight 1.81 kg
Volume 20.06 dm3
EAN 5710107584390

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 200 SERIES

Frame Size B1
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P15K) 15 KW / 20 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B1
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P11K) 11 KW / 15 HP
RFI Filter RFI Filter
RFI C2
(H1) RFI Class A1/B (C1)
(H2) RFI Class A2 (C3)
(H3) RFI Class A1/B (C1)
(H4) RFI class A1 (C2)
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

SPAREPARTS for FC-321

/Power Rating (P11K) 11 KW / 15 HP
/RFI Filter RFI Class A2 (C3)
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality