Product details

Gross weight 1.1 kg
Net weight 0.91 kg
Volume 1.882 l
EAN 5710107584529

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size C1
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P45K) 45 KW / 60 HP
RFI Filter (HX) No RFI filter
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

SPARE PARTS FC 200 SERIES

Frame Size C1
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P45K) 45 KW / 60 HP
RFI Filter (HX) No RFI filter
RFI C2
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C1
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP

SPARE PARTS FC 103 SERIES

Frame Size C1
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 45 KW / 60 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality