Product details

Gross weight 0.994 kg
Net weight 0.994 kg
Volume 0.112 hl
EAN 5710107584536

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size C1
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
RFI Filter (HX) No RFI filter
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

SPARE PARTS FC 200 SERIES

Frame Size C1
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
RFI Filter (HX) No RFI filter
RFI C2
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

SPARE PARTS FC 300 SERIES

Frame Size C1
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P30K) 30 KW / 40 HP

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C1
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 37 KW / 50 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality