Product details

Gross weight 2.6 kg
Net weight 2 kg
Volume 20.431 dm3
EAN 5710107584574

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size B2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP
RFI Filter (HX) No RFI filter
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

SPARE PARTS FC 200 SERIES

Frame Size B2
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP
RFI Filter (HX) No RFI filter
RFI C2
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

SPARE PARTS FC 300 SERIES

Frame Size B2
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP
RFI Filter RFI Filter
RFI C2
(H1) RFI Class A1/B (C1)
(H2) RFI Class A2 (C3)
(H3) RFI Class A1/B (C1)
(H4) RFI class A1 (C2)
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 22 KW / 30 HP
RFI Filter (HX) No RFI filter
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality