Product details

Gross weight 2.06 kg
Net weight 1.86 kg
Volume 6.96 l
EAN 5710107584598

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B1
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P15K) 15 KW / 20 HP
RFI Filter (HX) No RFI filter
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1

SPARE PARTS FC 200 SERIES

Frame Size B1
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P15K) 15 KW / 20 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(S4) 18 Pulse Power Supply +A1
(Q2) 6 Pulse Power Supply + A2
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
(BE) 12 Pulse + RCD + A2 RFI
(Q4) 6 Pulse Power Supply + A1
(HL) RCD + NAMUR + A2 RFI
(BF) 12 Pulse + RCD + A1 RFI
(HM) RCD + NAMUR + A1 RFI
(BG) 12 Pulse + IRM + A2 RFI
(HN) IRM + NAMUR + A2 RFI
(BH) 12 Pulse + IRM + A1 RFI
(HP) IRM + NAMUR + A1 RFI
(BJ) 12 Pulse + NAMUR + A2 RFI
(BK) 12 Pulse + NAMUR + A1 RFI
(BL) 12 Pulse+NAMUR+RCD+A2 RFI
(BM) 12 Pulse+NAMUR+RCM+A1 RFI
(BN) 12 Pulse+NAMUR+IRM+A2 RFI
(BP) 12 Pulse+NAMUR+IRM+A1 RFI
(C2) 18 Pulse Drive + A2 RFI
(HX) No RFI filter
(C4) 18 Pulse Drive + A1 RFI
(MA) Inv. wo DC Link Ind (MDU)
(MB) Inv. w DC Link Ind (MDU)
(T2) AFE Power Supply + A2
(T4) AFE Power Supply + A1
LHD - AAF006 filter + A2 RFI
(L2) LHD + Class A2 RFI
LHD - AAF006 filter + A1 RFI
(L4) LHD + Class A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(D2) AFE w/ RFI filter Class A
(IX) Inverter Liebherr (TN)
(B2) 12 Pulse + Class A2 RFI
RFI C2
(B4) 12 Pulse + Class A1 RFI
(HE) RCD TN/TT Mains+ A2 RFI
(U2) 12 Pulse Power Supply +A2
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI
(U4) 12 Pulse Power Supply +A1
(S2) 18 Pulse Power Supply +A2

SPARE PARTS FC 300 SERIES

Frame Size B1
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P11K) 11 KW / 15 HP

SPARE PARTS FC 103 SERIES

Frame Size B1
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 15 KW / 20 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality