Product details

Gross weight 1.203 kg
Net weight 0.782 kg
Volume 11.086 dm3
EAN 5710107584673

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C2
Mains Voltage (2) 200 - 240 VAC
Phase (S) Single phase
Power Rating (P22K) 22 KW / 30 HP

SPARE PARTS FC 200 SERIES

Frame Size C2
Mains Voltage (2) 200 - 240 VAC
Phase (S) Single phase
Power Rating (P22K) 22 KW / 30 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality