Product details

Gross weight 1.908 kg
Net weight 1.504 kg
Volume 0.114 hl
EAN 5710107584727

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size C1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP

SPARE PARTS FC 200 SERIES

Frame Size C1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP

SPARE PARTS FC 103 SERIES

Frame Size C1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating 22 KW / 30 HP

SPAREPARTS for FC-321

/Frame Size C1
/Power Rating (P18K) 18.5 KW / 25 HP
/Voltage Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality