Product details

Gross weight 2 kg
Net weight 1.55 kg
Volume 19.756 dm3
EAN 5710107584765

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size B1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P11K) 11 KW / 15 HP

SPARE PARTS FC 200 SERIES

Frame Size B1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P11K) 11 KW / 15 HP

SPARE PARTS FC 300 SERIES

Frame Size B1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P7K5) 7.5 KW / 10 HP

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating 11 KW / 15 HP

SPAREPARTS for FC-321

/Frame Size B1
/Power Rating (P7K5) 7.5 KW / 10 HP
/Voltage Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality