Product details

Gross weight 2 kg
Net weight 1.8 kg
Volume 19.932 dm3
EAN 5710107584772

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P7K5) 7.5 KW / 10 HP

SPARE PARTS FC 200 SERIES

Frame Size B1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P7K5) 7.5 KW / 10 HP

SPARE PARTS FC 300 SERIES

Frame Size B1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P5K5) 5.5 KW / 7.5 HP
RFI Filter RFI Filter
RFI C2
(H1) RFI Class A1/B (C1)
(H2) RFI Class A2 (C3)
(H3) RFI Class A1/B (C1)
(H4) RFI class A1 (C2)

SPARE PARTS FC 103 SERIES

Frame Size B1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating 7.5 KW / 10 HP

SPAREPARTS for FC-321

/Frame Size B1
/Power Rating (P5K5) 5.5 KW / 7.5 HP
/RFI Filter RFI Class A2 (C3)
/Voltage Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality