Product details

Gross weight 677 g
Net weight 276 g
Volume 11.166 dm3
EAN 5710107576753

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
RFI Filter (H5) Maritime use excl. EMC.

SPARE PARTS FC 200 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
RFI Filter (H5) Maritime use excl. EMC.

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C2
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P75K) 75 KW / 100 HP
RFI Filter (H5)Marine,ruggedis RFI A2(C3)

SPARE PARTS FC 103 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 90 KW / 125 HP
RFI Filter (H5) Maritime use excl. EMC.

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality