Product details

Gross weight 0.15 kg
Net weight 0.15 kg
Volume 6.235 dm3
EAN 5710107576975

Printed Circuit Board (PCA)

Printed Circuit Assemblies Switch mode power supply card

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P30K) 30 KW / 40 HP
RFI Filter (H5) Maritime use excl. EMC.

SPARE PARTS FC 200 SERIES

Frame Size B2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P30K) 30 KW / 40 HP
RFI Filter (H5) Maritime use excl. EMC.

SPARE PARTS FC 300 SERIES

Frame Size B2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP
RFI Filter (H5)Marine,ruggedis RFI A2(C3)

SPARE PARTS FC 103 SERIES

Frame Size B2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 30 KW / 40 HP
RFI Filter (H5) Maritime use excl. EMC.

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality