Product details

Gross weight 2.028 kg
Net weight 1.465 kg
Volume 6.266 dm3
EAN 5710107577002

Printed Circuit Board (PCA)

Printed Circuit Assemblies Switch mode power supply card

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP
RFI Filter (H6) RFI filter for Maritime

SPARE PARTS FC 300 SERIES

Frame Size B2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP
RFI Filter (H5)Marine,ruggedis RFI A2(C3)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality