Product details

Gross weight 2.45 kg
Net weight 2.45 kg
Volume 0 l
EAN 5710107577262

Options

Options RFI filter

SPARE PARTS FC 100 SERIES

Frame Size B4
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter (H1) RFI filter Class A1 / B

SPARE PARTS FC 200 SERIES

DrivePro category Spare Part
Frame Size B4
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter RFI C2
(H1) RFI filter Class A1 / B

SPARE PARTS FC 300 SERIES

Frame Size B4
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
RFI Filter RFI C2
(H1) RFI Class A1/B (C1)

SPARE PARTS FC 101 SERIES

/Frame Size B4
Series (111) HVAC Basic - Cascade
(101) HVAC Basic - Standard

SPARE PARTS FC 103 SERIES

Frame Size B4
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter (H1) RFI filter Class A1 / B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality