Control Card MK1 safe stop FC-301/FC-311
130B1126
NOTE:
Only for drives using SW versions up to version 7.xx. Should only be used when Drive has a special SW that cannot be upgraded to latest version.
NOTE:
Only for drives using SW versions up to version 7.xx. Should only be used when Drive has a special SW that cannot be upgraded to latest version.
Gross weight | 0.14 kg |
Net weight | 0.11 kg |
Volume | 0.3 l |
EAN | 5710107578047 |
Gross weight | 0.14 kg |
Net weight | 0.11 kg |
Volume | 0.3 l |
EAN | 5710107578047 |
Printed Circuit Assemblies | Control card w. Safe stop |
Printed Circuit Assemblies | Control card w. Safe stop |
Brake - Safe Stop |
(C) Safe Stop + Pilz Relay (T) Safe Stop (U) Brake chopper + Safe stop |
DrivePro category |
Suitcase spare part Recommended spare part Self-service spare part Spare Part |
Frame Size |
C1 B1 C2 A1 B2 C3 A2 B3 C4 A3 B4 A4 A5 |
Phase | (T) Three phase |
Brake - Safe Stop |
(C) Safe Stop + Pilz Relay (T) Safe Stop (U) Brake chopper + Safe stop |
DrivePro category |
Suitcase spare part Recommended spare part Self-service spare part Spare Part |
Frame Size |
C1 B1 C2 A1 B2 C3 A2 B3 C4 A3 B4 A4 A5 |
Phase | (T) Three phase |