Control Card MK1 safe stop FC-302/FC-312

130B1109

NOTE:
Only for drives using SW version up to versions 7.xx. Should only be used when Drive has a special SW that cannot be upgraded to latest version.

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.145 kg
Net weight 0.126 kg
Volume 0.855 l
EAN 5710107502851

Printed Circuit Board (PCA)

Printed Circuit Assemblies Control card, standard

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Phase (T) Three phase
RFI Hardware (P) P-type
(B) B-type
(H) H-type
(L) L-type
(N) N-type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality