Delete list
Delete products
Rename list
Create new list
Copy Products
Extend expiry date
Edit comment
Add comment
You are about to delete list which could contain products. Please be aware that this action cannot be undone
You are about to delete items from a Product list. Please be aware that this action cannot be undone
The expiry date for the list has been extended for 90 days
DC coil 90kW T4/6 and 45kW T2
- Photos :
- Drawing :
- Videos :
![DC coil 90kW T4/6 and 45kW T2 DC coil 90kW T4/6 and 45kW T2](https://assets.danfoss.com/photos/preview/263033/ID264335233318-0101_preview.jpg?w=96&h=96)
![DC coil 90kW T4/6 and 45kW T2 DC coil 90kW T4/6 and 45kW T2](https://assets.danfoss.com/photos/preview/263033/ID264335233318-0101_preview.jpg?w=96&h=96)
DC coil 90kW T4/6 and 45kW T2