Reciprocating compressor, DPT12RA

123B6005

Refrigerants: R404A; R452A; R454C; R448A; R455A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 220/1/50

Product details

Gross weight 12.9 Kilogram
Net weight 12.6 Kilogram
Volume 13.1 Liter
EAN 5702424672225

 

Applications HBP
MBP
Approval VDE
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] 7.67
Brand technique Reciprocating compressor
Capacity control Fixed speed
Colour Black
Compressor power supply [V] 220/1/50
Configuration code Single
Cut in current HST 50Hz [A] 18.5 A
Description DPT12RA
Discharge connection angle [°] 0 °
Discharge connection comments Rubber plug
Discharge connection diameter [mm] 6.5 mm
Discharge connection height [mm] 121 mm
Discharge connection material Copper
Economizer No
Family P
Frequency [Hz] 50
Height from baseplate [mm] 211 mm
High value of nominal voltage at 50Hz [V] 240 V
High value of voltage range at 50Hz [V] 255 V
In scope of WEEE and contain batteries No
Low value of nominal voltage at 50Hz [V] 220 V
Low value of voltage range at 50Hz [V] 198 V
LRA HST 50Hz [A] 18.5 A
Main winding resistance for single-phase compressors [Ohm] 5.19
MCC 5.30 A
Model number DPT12RA
Motor type CSR
No. of phases (compressor) 1
Oil quantity [cm3] 400 cm³
Oil type POE
Packaging type Multiple of 20 pc’s, except replacement for Optyma CU (for Europe) = 1 pc
Packing format Single pack
Packing quantity 1
Phase 1
Process connection angle [°] 50 °
Process connection comments Rubber plug
Process connection diameter [mm] 8.1 mm
Process connection material Copper
Product Group Hermetic compressors
Product name Reciprocating compressor P
Refrigerant charge [kg] [Max] 1.15 kg
Refrigerants R404A
R452A
R448A
R454C
R455A
R449A
Rotational speed at 50Hz [rpm] 3000 rpm
Run capacitor capacitance 20 µF
Segment usage Refrigeration MT
Speed Platform Fixed-speed
Start capacitor capacitance 64-77 µF
Suction connection angle [°] 20 °
Suction connection diameter [mm] 8.1 mm
Suction connection height [mm] 125 mm
Suction connection material Copper
Swept volume [cm3] 12.1 cm³
Technology Reciprocating
Total height [mm] 217 mm
Type DPT12
Winding temperature short term [°C] [Max] 135 °C
Winding temperature stat [°C] [Max] 115 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality