Reciprocating compressor, MS22TB
123B2560
Refrigerants: R404A, Segment usage: Refrigeration MT, Compressor power supply [V]: 220/1/50
Refrigerants: R404A, Segment usage: Refrigeration MT, Compressor power supply [V]: 220/1/50
Gross weight | 20.9 Kg |
Net weight | 20.5 Kg |
Volume | 22 Liter |
EAN | 5702424673819 |
Gross weight | 20.9 Kg |
Net weight | 20.5 Kg |
Volume | 22 Liter |
EAN | 5702424673819 |
Applications |
HBP MBP |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220/1/50 |
Configuration code | Single |
Description | MS22TB |
Economizer | No |
Family | S |
In scope of WEEE and contain batteries | No |
Model number | MS22TB |
Packing format | Single pack |
Packing quantity | 1 |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor S |
Refrigerants | R404A |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
Type | MS22 |
Applications |
HBP MBP |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220/1/50 |
Configuration code | Single |
Description | MS22TB |
Economizer | No |
Family | S |
In scope of WEEE and contain batteries | No |
Model number | MS22TB |
Packing format | Single pack |
Packing quantity | 1 |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor S |
Refrigerants | R404A |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
Type | MS22 |