Reciprocating compressor, GS26TB
123B1628
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 220/1/50
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 220/1/50
Gross weight | 23.1 Kilogram |
Net weight | 22.7 Kilogram |
Volume | 22 Liter |
EAN | 5702424675233 |
Gross weight | 23.1 Kilogram |
Net weight | 22.7 Kilogram |
Volume | 22 Liter |
EAN | 5702424675233 |
Applications |
HBP MBP |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220/1/50 |
Configuration code | Single |
Description | GS26TB |
Economizer | No |
Family | S |
In scope of WEEE and contain batteries | No |
Model number | GS26TB |
Packing format | Single pack |
Packing quantity | 1 |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor S |
Refrigerants | R134a |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
Type | GS26 |
Applications |
HBP MBP |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220/1/50 |
Configuration code | Single |
Description | GS26TB |
Economizer | No |
Family | S |
In scope of WEEE and contain batteries | No |
Model number | GS26TB |
Packing format | Single pack |
Packing quantity | 1 |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor S |
Refrigerants | R134a |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
Type | GS26 |