Scroll compressor, SZ380A4CAF

120H2147

Refrigerants: R407C; R134a; R513A, Segment usage: Heating; Air Conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

Product details

Gross weight 175 Kilogram
Net weight 155 Kilogram
Volume 0.921 Cubic meter
EAN 5715162855201

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
Capacity control Fixed speed
Compressor power supply [V] 380-415/3/50 460/3/60
Configuration code Single
Connection type Brazed
Description SZ380-4
Diameter [mm] 344 mm
Discharge connection height [mm] 654 mm
Discharge connection pipe size [in] 1 3/8 in
Discharge connection size [in] 1 3/8 in
Drawing number 8556093b
Economizer No
Family SZ
Fitting standard ODF
Frequency [Hz] 50/60
Gauge port HP None
Gauge port LP Schrader
Glass mounting Threaded
Glass torque [Nm] 50 N-m
GP LP torque [Nm] 15 N-m
High Side TS Max 150 °C
High Side TS Min -35 °C
High Side Volume 5.1 L
High value of nominal voltage at 50Hz [V] 415 V
High value of nominal voltage at 60Hz [V] 460 V
High value of voltage range at 50Hz [V] 457 V
High value of voltage range at 60Hz [V] 506 V
IP protection class IP54 (with cable gland)
Low Side TS Max 52 °C
Low Side TS Min -35 °C
Low Side Volume 35.3 L
Low value of nominal voltage at 50Hz [V] 380 V
Low value of nominal voltage at 60Hz [V] 460 V
Low value of voltage range at 50Hz [V] 340 V
Low value of voltage range at 60Hz [V] 414 V
LRA 300 A
Max pressure (PS) - high side 31.8 bar
Max pressure (PS) - low side 20 bar
Maximum Operating Current [MOC] 72.7 A
Model number SZ380A4CAF
Motor protection Electronic protection module, 24 V ac
Mounting torque [Nm] 40 N-m
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Number of starts per hour [Max] 12
Oil charge [L] 8.4 L
Oil drain 1/4'' flare
Oil drain torque [Nm] 35 N-m
Oil equalization 1/2'' flare
Oil equalization torque [Nm] 66 N-m
Oil reference 160SZ
Packing format Single pack
Packing quantity 1
Phase 3
Power connections Stud M5
Product Group Hermetic compressors
Product Name Description SZ
Refrigerant charge [kg] [Max] 20 kg
Refrigerants R134a
R407C
R513A
RLA 56.4 A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
Segment usage Air Conditioning
Heating
Suction connection height [mm] 196 mm
Suction connection material -
Suction connection pipe size [in] 2 1/8 in
Suction connection size [in] 2 1/8 in
Swept volume [cm3] 531.2 cm³
Technology Scroll
Torque earth [Nm] 4 N-m
Torque power [Nm] 3 N-m
Total height [mm] 727 mm
Type SZ380
Viscosity [cP] 32 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 0.41 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality