Scroll compressor, VZH052CGAMA

120G0399

Refrigerants: R452B; R410A; R454B, Segment usage: Air Conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Single pack

Product details

Gross weight 38.5 Kilogram
Net weight 35 Kilogram
Volume 0.336 Cubic meter
EAN 5715162515266

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
Capacity control INVERTER
CE evaluated Yes
CE evaluated Yes
Compressor power supply [V] 380-480/3/50-60
Configuration code Single
Connection type Brazed
Description VZH052CGM
Diameter [mm] 184 mm
Discharge connection height [mm] 422 mm
Discharge connection pipe size [in] 3/4 in
Discharge connection size [in] 3/4 in
Drawing number 8590073
Economizer No
Family VZH
Fitting standard ODF
Frequency [Hz] 15 - 100
Gauge port HP None
Gauge port LP None
Glass mounting None
High Side TS Max 150 °C
High Side TS Min -35 °C
High Side Volume 0.7 L
High value of nominal voltage at 50Hz [V] 480 V
High value of nominal voltage at 60Hz [V] 480 V
High value of voltage range at 50Hz [V] 528 V
High value of voltage range at 60Hz [V] 528 V
In scope of WEEE and contain batteries No
IP protection class IP22
Liquid injection No
Low Side TS Max 55 °C
Low Side TS Min -35 °C
Low Side Volume 5.1 L
Low value of nominal voltage at 50Hz [V] 380 V
Low value of nominal voltage at 60Hz [V] 380 V
Low value of voltage range at 50Hz [V] 342 V
Low value of voltage range at 60Hz [V] 342 V
Max pressure (PS) - high side 44.1 bar
Max pressure (PS) - low side 33.3 bar
Maximum Operating Current [MOC] 22.6 A
Model number VZH052CGAMA
Motor protection Motor protection by frequency converter
Mounting torque [Nm] 11 N-m
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Number of starts per hour [Max] 12
Oil charge [L] 1.73 L
Oil drain 1/4'' NPT
Oil reference POE46-RL46HB
Oil type POE
Packing format Single pack
Phase 3
Power connections Spade
Product Group Hermetic compressors
Product name VZH
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 5.4 kg
Refrigerants R410A
R452B
R454B
Rotational speed at 50Hz [rpm] 3000 rpm
Rotational speed at 60Hz [rpm] 3600 rpm
SCIP dossier no. c39c75f3-b3b0-4ac9-b760-85ee473c38de
SCIP dossier product name VZH052-065
Segment usage Air Conditioning
Suction connection height [mm] 280 mm
Suction connection material -
Suction connection pipe size [in] 7/8 in
Suction connection size [in] 7/8 in
Swept volume [cm3] 52.1 cm³
Technology Scroll
Torque earth [Nm] 2 N-m
Torque power [Nm] 3 N-m
Total height [mm] 455 mm
Type VZH052M
Viscosity [cP] 46 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 0.177 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality