OP-LGQN215NTA14E

114X5788

Segment usage: Low Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 400/3/50

Product details

Gross weight 196.5 Kilogram
Net weight 174 Kilogram
Volume 143 Liter
EAN 5702424288976

 

Air flow @ 50Hz [m³/h] 10700 m³/h
Applications LBP
China RoHS compliance Out of scope
Compressor model NTZ215-4B
Compressor power supply [V] 400/3/50
Condenser type J7
Connection type Solder
Description OP-LGQN215NTA14E
Electrical code E
EU RoHS compliance Out of scope
Family Optyma™
Fan blade size [mm] 560 mm
Fan cowl/grill type Cowl
Fan current @ 50Hz [A] 1.78 A
Fan power consumption @ 50Hz [W] 390 W
Fan power output @ 50Hz [W] 222 W
Fan power supply [V/Ph/Hz] 230/1/50
Fan voltage @ 50Hz (max) [V] [Max] 230 V
Fan voltage @ 50Hz (max) [V] [Min] 207 V
Frequency [Hz] 50 Hz
High value of nominal voltage at 50Hz [V] 440 V
In scope of WEEE and contain batteries No
Length [mm] 780 mm
Liquid line connection [in] 5/8 in
Low value of nominal voltage at 50Hz [V] 360 V
LRA 74 A
MCC 26.76 A
Model number OP-LGQN215NTA14E
No. of phases (compressor) 3
No. of phases (fan) 1
Number of fans 2
Phase 3
Product Group Condensing Units
Product name Bare unit
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
N,N-dimethylacetamide (CAS no. 127-19-5)
Receiver approval CE
Receiver volume [L] 14 L
Refrigerants R404A
R452A
SCIP dossier no. 87f8e7f6-ddf7-44ce-9cee-824330812237
SCIP dossier product name OPTYMA A14
Segment usage Low Back Pressure
Sound power @ 50Hz [db(A)] 86 dBA
Suction connection size [in] 1 1/8 in
Total height [mm] 837 mm
Type Optyma™ A14
UK RoHS compliance Out of scope
Version A14
Voltage 50Hz [V] 360 V
Voltage 50Hz [V] [Max] 440 V
Width [mm] 1500 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality