OP-MCHC018
114X2757
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 230/1/50
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 230/1/50
Gross weight | 35.4 Kilogram |
Net weight | 34.5 Kilogram |
Volume | 149.175 Liter |
EAN | 5702428565219 |
Gross weight | 35.4 Kilogram |
Net weight | 34.5 Kilogram |
Volume | 149.175 Liter |
EAN | 5702428565219 |
Air flow @ 50Hz [m³/h] | 1300 m³/h |
Applications | MBP |
Approval | EAC |
China RoHS compliance | Out of scope |
Compressor model | SC18MLX |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_7 |
Description | OP-MCHC018SCA01G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 300 mm |
Fan current @ 50Hz [A] | 0.48 A |
Fan current @ 60Hz [A] | 0.42 A |
Fan power consumption @ 50Hz [W] | 70 W |
Fan power consumption @ 60Hz [W] | 62 W |
Fan power output @ 50Hz [W] | 18 W |
Fan power output @ 60Hz [W] | 18 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 240 V |
Fan voltage @ 50Hz (max) [V] [Min] | 220 V |
Fan voltage @ 60Hz (max) [V] [Max] | 240 V |
Fan voltage @ 60Hz (max) [V] [Min] | 220 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 610 mm |
Liquid line connection [in] | 1/4 in |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | OP-MCHC018 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product Group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances 0.1 | No |
Receiver approval | UL |
Refrigerants |
R404A R507A |
Replacement code | 114X0702 |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 68 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 3/8 in |
Technology | Reciprocating |
Total height [mm] | 350 mm |
Type | Optyma™ A01 |
UK RoHS compliance | Out of scope |
Version | A01 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 442 mm |
Air flow @ 50Hz [m³/h] | 1300 m³/h |
Applications | MBP |
Approval | EAC |
China RoHS compliance | Out of scope |
Compressor model | SC18MLX |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_7 |
Description | OP-MCHC018SCA01G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 300 mm |
Fan current @ 50Hz [A] | 0.48 A |
Fan current @ 60Hz [A] | 0.42 A |
Fan power consumption @ 50Hz [W] | 70 W |
Fan power consumption @ 60Hz [W] | 62 W |
Fan power output @ 50Hz [W] | 18 W |
Fan power output @ 60Hz [W] | 18 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 240 V |
Fan voltage @ 50Hz (max) [V] [Min] | 220 V |
Fan voltage @ 60Hz (max) [V] [Max] | 240 V |
Fan voltage @ 60Hz (max) [V] [Min] | 220 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 610 mm |
Liquid line connection [in] | 1/4 in |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | OP-MCHC018 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product Group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances 0.1 | No |
Receiver approval | UL |
Refrigerants |
R404A R507A |
Replacement code | 114X0702 |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 68 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 3/8 in |
Technology | Reciprocating |
Total height [mm] | 350 mm |
Type | Optyma™ A01 |
UK RoHS compliance | Out of scope |
Version | A01 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 442 mm |