Brazed plate heat exchanger, BPHE B3-095, Number of plates: 9

111B8575

Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing

Product details

Gross weight 43 Kilogram
Net weight 42.54 Kilogram
Volume 31.433 Cubic decimeter
EAN 5715255001232

 

Application Universal
Approval AS
CE
CRN
EAC
KRAIA
UA
UL
Brazing material Copper brazing
Category III
China RoHS compliance Yes
Contain batteries No
Design temperature range [°C] [Max] 200 °C
Design temperature range [°C] [Min] -196 °C
Design temperature range [°F] [Max] 320 °F
Design temperature range [°F] [Min] -390 °F
Equipment Feet
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Null
Function note Null
H1 conn. size Null
H1 conn. type Null
H2 conn. size Null
H2 conn. type Null
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Max working pressure [psi] 435 psi
Max. Working Pressure [bar] 30 bar
Model no. 095
Number of plates 90
Packing format Single pack
Plate material no. AISI 316L
Plate pattern L
Product Group Heat exchangers
Product name Brazed plate heat exchanger
Q1 conn. size range L2H
Q1 conn. type R External thread connection
Q2 conn. size range L2H
Q2 conn. type R External thread connection
Q3 conn. size range L2H
Q3 conn. type R External thread connection
Q4 conn. size range L2H
Q4 conn. type R External thread connection
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range Null
Q6 conn. type Null
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 No
Refrigerants R1233zd(E)
R1234yf
R1234ze
R134a
R22
R245fa
R404A
R407C
R444B
R448A
Type BPHE B3-095
Type designation B3-095
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS compliance Yes
UK RoHS exemption clause No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality