Rotary position sensor, DST X520, 180 °

098G1534

Supply voltage [V] DC: 36, Electrical connection: M12, Electrical connection standard: None, Rotational direction: CW, Specification key: FS180000HC11100 0033A01

Product details

Gross weight 0.124 Kilogram
Net weight 0.041 Kilogram
Volume 0.695 Liter
EAN 5714279865462

 

Accessories PKIT 384 MAGNET
Angle/Channel 1 [°] 180 °
Approval CE
Cable length [m] 0.1 m
CE evaluated Yes
China RoHS compliance Out of scope
Circuit Type Single
Contain batteries No
Electrical conn. comments M12 5-pin male overprinted con
Electrical connection M12
Electrical connection size 5 pin
Electrical connection standard None
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Output signal CAN-open
Packing format Multi pack
Product Group Sensors
Product name Rotary position sensor
Quantity per packing format 10 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Rotational direction CW
SCIP dossier no. 90c4872f-8992-4881-8081-9caca8bca57f
SCIP dossier product name GRN
Specification key FS180000HC11100 0033A01
Supply voltage [V] DC 36 V
Supply voltage [V] DC [max] 36 V
Supply voltage [V] DC [min] 9 V
Type DST X520

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality