BOCK, HGX12P/60-4 S, Semi-hermetic suction gas cooled

097C2183

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14549

Product details

Gross weight 56.683 Kilogram
Net weight 47.283 Kilogram
Volume 152.46 Liter
EAN 5715162644959

 

Anti-vibration pads No
Applications MBP
HBP
Approval standard No
Brand BOCK
Colour Blue (standard)
Compressor power supply [V] 220-240V D / 380-420V Y -3- 50Hz
Cylinder 2
Description Compressor HGX12P/60-4 S
Discharge connection comments Standard
Discharge connection comments Soldering
Discharge connection comments Standard
Discharge connection comments Soldering
Discharge connection size [in] 1/2 in
Discharge connection size [mm] 12 mm
Family HG/HA compressors
Frequency [Hz] 50
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 14549
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number HGX12P/60-4 S
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil pressure safety switch No
Oil sump heater 110-240V AC
Oil type BOCKlub E55
Phase 3
Product Group Semi-hermetic compressors
Product name Reciprocating compressor HG
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R407F
R448A
R449A
R450A
R452A
R513A
R134a
R404A
R407C
SCIP dossier no. bb70efe1-a42e-4e79-b905-4e324c30d6d0
SCIP dossier product name HG(X)12/…. - series
Suction connection size [in] 5/8 in
Suction connection size [mm] 16 mm
Technology Semi-hermetic suction gas cooled
Terminal box reduced/steel TB No
Thermal protection thermostat No
Type HGX12P
Type designation HGX12P/60-4 S

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality