AK-CC55 Multi Coil
084B4191
Used for product: AK-CC55 Multi Coil, Packing format: Industrial pack, Quantity per packing format: 36
Used for product: AK-CC55 Multi Coil, Packing format: Industrial pack, Quantity per packing format: 36
Gross weight | 106 Gram |
Net weight | 71 Gram |
Volume | 0.174 Liter |
EAN | 5702424049485 |
Gross weight | 106 Gram |
Net weight | 71 Gram |
Volume | 0.174 Liter |
EAN | 5702424049485 |
EEE category |
5 small equipment (any external dimension |
Function | Connector kit |
Further information | Connectors for Multi coil |
Identical product | 084B4067 |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product Group | Electron. control accessories |
Product Name Description | Terminal |
Quantity per packing format | 36 pc |
Type | Accessory |
Used for product | AK-CC55 Multi Coil |
EEE category |
5 small equipment (any external dimension |
Function | Connector kit |
Further information | Connectors for Multi coil |
Identical product | 084B4067 |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product Group | Electron. control accessories |
Product Name Description | Terminal |
Quantity per packing format | 36 pc |
Type | Accessory |
Used for product | AK-CC55 Multi Coil |