Hot gas bypass regulator, TUH
068U3748
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Temperature range [°C]: -1 - 10, Orifice capacities [kW]: 1.80, Pressure equalization: Internally equalized
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Temperature range [°C]: -1 - 10, Orifice capacities [kW]: 1.80, Pressure equalization: Internally equalized
Gross weight | 0.157 Kilogram |
Net weight | 0.142 Kilogram |
Volume | 0.38 Liter |
EAN | 5702428939638 |
Gross weight | 0.157 Kilogram |
Net weight | 0.142 Kilogram |
Volume | 0.38 Liter |
EAN | 5702428939638 |
Approval |
EAC LLC CDC TYSK |
Body material | Stainless steel |
Capillary tube length [in] | 31 in |
Capillary tube length [mm] | 800 mm |
Category | Art. 4, par. 3 |
China RoHS compliance | Yes exceed limitations |
Connection material | Bi-metal: Steel/copper |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Laser engraved 1-way arrow |
Fluid Group | 2 |
Identical product | 068U2953 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 3/8 in |
Max. Working Pressure [bar] | 34 bar |
Max. Working Pressure [psig] | 500 psig |
Orifice capacities [kW] | 1.8 kW |
Orifice capacities [TR] | 0.5 TR |
Orifice size | 9 |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/2 in |
Packing format | Multi pack |
Parts included | Bulb strap |
Pressure equalization | Internally equalized |
Product accessories | TXV accessories |
Product Group | Press. and temp. regul. valves |
Product Name Description | Hot gas bypass regulator |
Quantity per packing format | 24 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a/R513A |
SCIP dossier no. | 07795324-de66-41b2-9761-afe6640e393c |
SCIP dossier product name | TU/TC - Thermostatic expansion valve |
Serviceable | No |
Static Superheat (SS) [°C] | 2 °C |
Static Superheat (SS) [°F] | 3.6 °F |
Superheat setting | Adjustable |
Temperature range [°C] [Max] | 10 °C |
Temperature range [°C] [Min] | -1 °C |
Temperature range [°F] [Max] | 50 °F |
Temperature range [°F] [Min] | 30 °F |
Type | TUH |
UA address | UA_2L.png |
UK RoHS compliance | Out of scope |
Approval |
EAC LLC CDC TYSK |
Body material | Stainless steel |
Capillary tube length [in] | 31 in |
Capillary tube length [mm] | 800 mm |
Category | Art. 4, par. 3 |
China RoHS compliance | Yes exceed limitations |
Connection material | Bi-metal: Steel/copper |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Laser engraved 1-way arrow |
Fluid Group | 2 |
Identical product | 068U2953 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 3/8 in |
Max. Working Pressure [bar] | 34 bar |
Max. Working Pressure [psig] | 500 psig |
Orifice capacities [kW] | 1.8 kW |
Orifice capacities [TR] | 0.5 TR |
Orifice size | 9 |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/2 in |
Packing format | Multi pack |
Parts included | Bulb strap |
Pressure equalization | Internally equalized |
Product accessories | TXV accessories |
Product Group | Press. and temp. regul. valves |
Product Name Description | Hot gas bypass regulator |
Quantity per packing format | 24 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a/R513A |
SCIP dossier no. | 07795324-de66-41b2-9761-afe6640e393c |
SCIP dossier product name | TU/TC - Thermostatic expansion valve |
Serviceable | No |
Static Superheat (SS) [°C] | 2 °C |
Static Superheat (SS) [°F] | 3.6 °F |
Superheat setting | Adjustable |
Temperature range [°C] [Max] | 10 °C |
Temperature range [°C] [Min] | -1 °C |
Temperature range [°F] [Max] | 50 °F |
Temperature range [°F] [Min] | 30 °F |
Type | TUH |
UA address | UA_2L.png |
UK RoHS compliance | Out of scope |