VFG 21, PN 16, DN 20, 6.3 m³/h, Flange

065B2503

VFG21 PN16 20/6,3 2-way flange flow/ret

Product details

Gross weight 6.85 Kilogram
Net weight 6.63 Kilogram
Volume 11.93 Liter
EAN 5702421804209

 

Application District Heating
Cavitation factor 0.6
Cavitation factor 100% 0.41
Cavitation factor 25% 0.69
Cavitation factor 50% 0.62
Cavitation factor 75% 0.6
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Description VFG21 PN16 20/6,3 2-way flange flow/ret
Diameter [mm] 20 mm
Differential pressure range [bar] [Max] 16 bar
EU RoHS compliance Out of scope
Flow characteristic Linear optimized
Function Pressure relief
Kvs values [m³/h] 6.3 m³/h
Leakage through port max. [% Kvs] 0.01
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product Group Pressure flow controllers
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Sealing material EPDM
Spindle position Normally open
Stroke [mm] 6 mm
Type VFG 21
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Stainless steel, mat. No. 1.4404
Valve seat material Stainless steel, mat. No. 1.4021
Valve size DN 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality