Product details

Gross weight 1.024 Kilogram
Net weight 0.942 Kilogram
Volume 0.874 Liter
EAN 5702428483797

 

Ambient temperature range [°C] [max] 120 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [Max] 248 °F
Ambient temperature range [°F] [Min] -4 °F
Approval EAC
LLC CDC EURO-TYSK
RoHS
China RoHS compliance Out of scope
EU RoHS compliance Out of scope
Further information Stainless steel
In scope of WEEE and contain batteries No
MiniMess included Yes
Number of inputs [pc] 1 pc
Number of outputs [pc] 1 pc
Output connection type Flange
Packing format Multi pack
Pressure connection size 1/4
Pressure connection standard DIN 3852-E
Pressure connection type G
Pressure Male/Female Female
Pressure range (Pi) [bar] [Max] 120 bar
Pressure range (Pi) [bar] [Min] 0 bar
Pressure range (Pi) [bar] oil [Max] 180 bar
Pressure range (Pi) [bar] oil [Min] 0 bar
Pressure thread conn standard ISO 228-1
Product Group Shut-off and regulating valves
Product name Test valve
Pulse-snubber No
Quantity per packing format 6 pc
REACH Candidate List substances 0.1 No
Specification key MBV5000-1111S
Test function Separate
Test pressure connection size 16 x 2
Test pressure connection type M
Type MBV 5000
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality