042N0185

Product details

Gross weight 0.07 Kilogram
Net weight 0.055 Kilogram
EAN 5702428314213

 

Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -10 °C
Ambient temperature range [°F] [Max] 122 °F
Ambient temperature range [°F] [Min] 14 °F
Approval CE
CE evaluated Yes
Contain batteries No
Electrical connection form Form A
Electrical connection standard EN 175301-803
Enclosure rating IP IP65
Function Pulse start
On delay timer [s] [Max] 15 s
On delay timer [s] [Min] 1 s
Packing format Multi pack
Product Group Solenoid coil accessories
Product name Electronic timer
Quantity per packing format 32 pc
REACH Candidate List substances 0.1 No
Time range 1 - 45 min
Type Accessory
Type designation ET 20 M
Used for product Coils for valves

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality