Spare part, ICFS SS 20, Stop valve module
027L4772
Type: Spare part, Used for product: ICFS SS 20, Type designation: Stop valve module
Type: Spare part, Used for product: ICFS SS 20, Type designation: Stop valve module
Gross weight | 1.299 Kg |
Net weight | 0.791 Kg |
Volume | 3.335 Liter |
EAN | 5702428923323 |
Gross weight | 1.299 Kg |
Net weight | 0.791 Kg |
Volume | 3.335 Liter |
EAN | 5702428923323 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product Group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Stop valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFS SS 20 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product Group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Stop valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFS SS 20 |