VLT® AQUA Drive FC 202

Shows 7 product(s)

FC-202P250T4E54N2XGC7XXSXXXXA4BXCXXXXDX

Frequency converter
FC-202P250T4E54N2XGC7XXSXXXXA4BXCXXXXDX
(FC-) VLT® AQUA Drive FC-202
(P250) 250 KW / 350 HP, (T) Three phase
(4) 380 - 480 VAC, (E54) IP54 / Type 12
LHD - AAF006 filter + A2 RFI
(X) No brake chopper
(G) Graphical Loc. Cont. Panel
(C) Coated PCB, (7) Fuse
(A4) DeviceNet MCA 104, (BX) No B Option
(X) No C1 option, (DX) No D option
Frame: D13
Other options according to Model code

Model code: FC-202P250T4E54N2XGC7XXSXXXXA4BXCXXXXDX
FC-202P160T4E21N2XGC7XXSXXXXAXBXCXXXXD0

Frequency converter
FC-202P160T4E21N2XGC7XXSXXXXAXBXCXXXXD0
(FC-) VLT® AQUA Drive FC-202
(P160) 160 KW / 250 HP, (T) Three phase
(4) 380 - 480 VAC, (E21) IP21 / Type 1
LHD - AAF006 filter + A2 RFI
(X) No brake chopper
(G) Graphical Loc. Cont. Panel
(C) Coated PCB, (7) Fuse
(AX) No A Option, (BX) No B Option
(X) No C1 option, (D0) MCB-107 24V DC backup
Frame: D13
Other options according to Model code

Model code: FC-202P160T4E21N2XGC7XXSXXXXAXBXCXXXXD0
FC-202P250T4E5MN2XGC7XXSXXXXAXBXCXXXXD0

Frequency converter
FC-202P250T4E5MN2XGC7XXSXXXXAXBXCXXXXD0
(FC-) VLT® AQUA Drive FC-202
(P250) 250 KW / 350 HP, (T) Three phase
(4) 380 - 480 VAC, (E5M) IP54/Type 12+main shield
LHD - AAF006 filter + A2 RFI
(X) No brake chopper
(G) Graphical Loc. Cont. Panel
(C) Coated PCB, (7) Fuse
(AX) No A Option, (BX) No B Option
(X) No C1 option, (D0) MCB-107 24V DC backup
Frame: D13
Other options according to Model code

Model code: FC-202P250T4E5MN2XGC7XXSXXXXAXBXCXXXXD0
FC-202P160T4E5MN2XGC7XXSXXXXA0B4CXXXXD0

Frequency converter
FC-202P160T4E5MN2XGC7XXSXXXXA0B4CXXXXD0
(FC-) VLT® AQUA Drive FC-202
(P160) 160 KW / 250 HP, (T) Three phase
(4) 380 - 480 VAC, (E5M) IP54/Type 12+main shield
LHD - AAF006 filter + A2 RFI
(X) No brake chopper
(G) Graphical Loc. Cont. Panel
(C) Coated PCB, (7) Fuse
(A0) PROFIBUS DP MCA 101, (B4) MCB-114 VLT Sensor Input
(X) No C1 option, (D0) MCB-107 24V DC backup
Frame: D13
Other options according to Model code

Model code: FC-202P160T4E5MN2XGC7XXSXXXXA0B4CXXXXD0
FC-202P250T4E2MN2TGC7XXSXXXXAXBXCXXXXDX

Frequency converter
FC-202P250T4E2MN2TGC7XXSXXXXAXBXCXXXXDX
(FC-) VLT® AQUA Drive FC-202
(P250) 250 KW / 350 HP, (T) Three phase
(4) 380 - 480 VAC, (E2M) IP21/Type 1+mains shield
LHD - AAF006 filter + A2 RFI
(T) Safe Stop
(G) Graphical Loc. Cont. Panel
(C) Coated PCB, (7) Fuse
(AX) No A Option, (BX) No B Option
(X) No C1 option, (DX) No D option
Frame: D13
Other options according to Model code

Model code: FC-202P250T4E2MN2TGC7XXSXXXXAXBXCXXXXDX

View: