VA20X-3L-0011-2-X+BM25-000000234

135N5340

This product has been discontinued.

VACON0020-3L-0011-2-X
VACON® 20 X
11 AMP,
,
,
Other options according to Model code

Model code: VACON0020-3L-0011-2-X

Product details

Gross weight 7 kg
Net weight 6 kg
Volume 0.337 hl
EAN 5710108868499

Vacon 20 X

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Input type -3L -3L
Current Description 11 AMP
Segment -X -X
Typecode Part 1 VA20X-3L-0011-2-X+BM25
Typecode Part 2 -000000234
Modelcode01 VACON0020-3L-0011-2-X
Calculated Net Weight [kg] 6
Calculated Gross Weight [kg] 6.7
Dimensions WxHxD [mm] 206 X 376 X 181
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality