
Spare part, CI 6-30
037H6472
This product has been discontinued.
Type: Spare part, Used for product: CI 6-30
Type: Spare part, Used for product: CI 6-30
Gross weight | 0.06 kg |
Net weight | 0.05 kg |
EAN | 5702423023998 |
Gross weight | 0.06 kg |
Net weight | 0.05 kg |
EAN | 5702423023998 |
Coil voltage @ 50 Hz [Max] | 240 V |
Coil voltage @ 50 Hz [Min] | 220 V |
Contact rating | 220-240 V, 50 Hz |
Packing format | Multi pack |
Product description | Coil |
Product Group | Contactor/motorstarter spares |
Product name | Coil for contactors |
Quantity per packing format | 6 pc |
Suffix number | 31 |
Type | Spare part |
Used for product | CI 6-30 |
Voltage [V], 50Hz [Max] | 240 V |
Voltage [V], 50Hz [Min] | 220 V |
Coil voltage @ 50 Hz [Max] | 240 V |
Coil voltage @ 50 Hz [Min] | 220 V |
Contact rating | 220-240 V, 50 Hz |
Packing format | Multi pack |
Product description | Coil |
Product Group | Contactor/motorstarter spares |
Product name | Coil for contactors |
Quantity per packing format | 6 pc |
Suffix number | 31 |
Type | Spare part |
Used for product | CI 6-30 |
Voltage [V], 50Hz [Max] | 240 V |
Voltage [V], 50Hz [Min] | 220 V |