Spare part, CI 6-30
Spare part, CI 6-30

037H6462

This product has been discontinued.

Type: Spare part, Used for product: CI 6-30

Product details

Gross weight 0.05 kg
Net weight 0.05 kg
EAN 5702423021154

 

Coil voltage @ 50 Hz 24 V
Coil voltage @ 60 Hz 29 V
Contact rating 24 V, 50 Hz / 29 V, 60 Hz
Packing format Multi pack
Product description Coil
Product Group Contactor/motorstarter spares
Product name Coil for contactors
Quantity per packing format 6 pc
Suffix number 16
Type Spare part
Used for product CI 6-30
Voltage [V], 50Hz 24 V
Voltage [V], 60Hz 29 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality