Pressure transmitter, MBS 5150, 0.00 bar - 2.50 bar, 0.00 psi - 36.26 psi
060N1083
Pressure connection type: G, Pressure connection size: 1/4
Pressure connection type: G, Pressure connection size: 1/4
Gross weight | 0.38 Kg |
Net weight | 0.332 Kg |
Volume | 0.463 Liter |
EAN | 5702423062805 |
Gross weight | 0.38 Kg |
Net weight | 0.332 Kg |
Volume | 0.463 Liter |
EAN | 5702423062805 |
+ supply | Pin 1 |
- common | Pin 2 |
Accuracy, max. +/- FS [%] | 0.3 % |
Accuracy, typical +/- FS [%] | 0.1 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 185 °F |
Ambient temperature range [°F] [Min] | -40 °F |
China RoHS compliance | Yes |
Compensated temp. range [°C] [Max] | 80 °C |
Compensated temp. range [°C] [Min] | 0 °C |
Compensated temp. range [°F] [Max] | 176 °F |
Compensated temp. range [°F] [Min] | 32 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 11 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flush diaphragm | No |
High Clipping Level | 22.4 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702423062805 |
Intrinsically safe | No |
Low Clipping Level | 3.6 |
Medium temperature range [°C] [Max] | 85 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 185 °F |
Medium temperature range [°F] [Min] | -40 °F |
Non-linearity BFSL ±FS [%] | 0.2 % |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 8 bar |
Packing format | Multi pack |
Pressure connection notes | With flange |
Pressure connection size | 1/4 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Female |
Pressure range [bar] [Max] | 2.5 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [kPa] [Max] | 250 KPa |
Pressure range [kPa] [Min] | 0 KPa |
Pressure range [psi] [Max] | 36.26 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 8 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name | AKS/MBS |
Specification key | MBS 5150-1411-A6DB04-4 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
Test Signal | Pin 3 |
Type | MBS 5150 |
UK RoHS compliance | Yes |
+ supply | Pin 1 |
- common | Pin 2 |
Accuracy, max. +/- FS [%] | 0.3 % |
Accuracy, typical +/- FS [%] | 0.1 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 185 °F |
Ambient temperature range [°F] [Min] | -40 °F |
China RoHS compliance | Yes |
Compensated temp. range [°C] [Max] | 80 °C |
Compensated temp. range [°C] [Min] | 0 °C |
Compensated temp. range [°F] [Max] | 176 °F |
Compensated temp. range [°F] [Min] | 32 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 11 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flush diaphragm | No |
High Clipping Level | 22.4 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702423062805 |
Intrinsically safe | No |
Low Clipping Level | 3.6 |
Medium temperature range [°C] [Max] | 85 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 185 °F |
Medium temperature range [°F] [Min] | -40 °F |
Non-linearity BFSL ±FS [%] | 0.2 % |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 8 bar |
Packing format | Multi pack |
Pressure connection notes | With flange |
Pressure connection size | 1/4 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Female |
Pressure range [bar] [Max] | 2.5 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [kPa] [Max] | 250 KPa |
Pressure range [kPa] [Min] | 0 KPa |
Pressure range [psi] [Max] | 36.26 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 8 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name | AKS/MBS |
Specification key | MBS 5150-1411-A6DB04-4 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
Test Signal | Pin 3 |
Type | MBS 5150 |
UK RoHS compliance | Yes |