Pressure transmitter, MBS 3350, 0.00 bar - 4.00 bar, 0.00 psi - 58.02 psi
060G5684
Pressure connection type: Flange
Pressure connection type: Flange
Gross weight | 0.215 Kg |
Net weight | 0.199 Kg |
Volume | 0.263 Liter |
EAN | 5702423269358 |
Gross weight | 0.215 Kg |
Net weight | 0.199 Kg |
Volume | 0.263 Liter |
EAN | 5702423269358 |
+ supply | Pin 1 |
- common | Pin 2 |
Accuracy, max. +/- FS [%] | 1 % |
Accuracy, typical +/- FS [%] | 0.5 % |
Ambient temperature range [°C] [max] | 100 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 212 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval | ATEX |
Approval comments | ATEX Ex ec IIA T4 Gc |
China RoHS compliance | Yes |
Compensated temp. range [°C] [Max] | 100 °C |
Compensated temp. range [°C] [Min] | 0 °C |
Compensated temp. range [°F] [Max] | 212 °F |
Compensated temp. range [°F] [Min] | 32 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male |
Electrical connection | Angular connector |
Electrical connection size | 4 pin |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flush diaphragm | No |
High Clipping Level | 22.4 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702423269358 |
Intrinsically safe | No |
Low Clipping Level | 3.6 |
Medium temperature range [°C] [Max] | 125 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 257 °F |
Medium temperature range [°F] [Min] | -40 °F |
Non-linearity BFSL ±FS [%] | 0.5 % |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 24 bar |
Packing format | Multi pack |
Pressure connection notes | Adapter 061B7609 |
Pressure connection size | Port Ø2.5 |
Pressure connection standard | ISO 1179-2 |
Pressure connection type | Flange |
Pressure Male/Female | Female |
Pressure range [bar] [Max] | 4 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 58.02 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 20 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name | AKS/MBS |
Specification key | MBS 3153-2011-A1CD19-3 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
Type | MBS 3350 |
UK RoHS compliance | Yes |
+ supply | Pin 1 |
- common | Pin 2 |
Accuracy, max. +/- FS [%] | 1 % |
Accuracy, typical +/- FS [%] | 0.5 % |
Ambient temperature range [°C] [max] | 100 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 212 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval | ATEX |
Approval comments | ATEX Ex ec IIA T4 Gc |
China RoHS compliance | Yes |
Compensated temp. range [°C] [Max] | 100 °C |
Compensated temp. range [°C] [Min] | 0 °C |
Compensated temp. range [°F] [Max] | 212 °F |
Compensated temp. range [°F] [Min] | 32 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male |
Electrical connection | Angular connector |
Electrical connection size | 4 pin |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flush diaphragm | No |
High Clipping Level | 22.4 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702423269358 |
Intrinsically safe | No |
Low Clipping Level | 3.6 |
Medium temperature range [°C] [Max] | 125 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 257 °F |
Medium temperature range [°F] [Min] | -40 °F |
Non-linearity BFSL ±FS [%] | 0.5 % |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 24 bar |
Packing format | Multi pack |
Pressure connection notes | Adapter 061B7609 |
Pressure connection size | Port Ø2.5 |
Pressure connection standard | ISO 1179-2 |
Pressure connection type | Flange |
Pressure Male/Female | Female |
Pressure range [bar] [Max] | 4 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 58.02 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 20 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name | AKS/MBS |
Specification key | MBS 3153-2011-A1CD19-3 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
Type | MBS 3350 |
UK RoHS compliance | Yes |