Valve
180H0056
Inlet Connection: Flange, Outlet connection: Victaulic 3 in, Rated flow [gpm]: 396.0, Rated flow [m³/h]: 90.0
Inlet Connection: Flange, Outlet connection: Victaulic 3 in, Rated flow [gpm]: 396.0, Rated flow [m³/h]: 90.0
Gross weight | 5.614 Kg |
Net weight | 5.29 Kg |
Volume | 5.775 Liter |
EAN | 5715162671924 |
Gross weight | 5.614 Kg |
Net weight | 5.29 Kg |
Volume | 5.775 Liter |
EAN | 5715162671924 |
Description | VCM 86 - 80 bar |
In scope of WEEE and contain batteries | No |
Inlet Connection | Flange |
Operating pressure [barg] [Max] | 80 barg |
Operating pressure [psig] [Max] | 1160 psig |
Outlet connection | Victaulic 3 in |
Product description | Check valves |
Product Group | Valve |
Rated flow [gpm] | 396 gal/min |
Rated flow [m³/h] | 90 m³/h |
REACH Candidate List substances 0.1 | No |
Type | VCM |
Type designation | VCM 86 – 80 bar |
Description | VCM 86 - 80 bar |
In scope of WEEE and contain batteries | No |
Inlet Connection | Flange |
Operating pressure [barg] [Max] | 80 barg |
Operating pressure [psig] [Max] | 1160 psig |
Outlet connection | Victaulic 3 in |
Product description | Check valves |
Product Group | Valve |
Rated flow [gpm] | 396 gal/min |
Rated flow [m³/h] | 90 m³/h |
REACH Candidate List substances 0.1 | No |
Type | VCM |
Type designation | VCM 86 – 80 bar |