7DP-170080-000117289

137L0120

NXP17008-A0T0IWG-A8A2BHD6E9
Vacon NXP Frequency Converter
525 – 690 Vac (640-1200 Vdc), 1700 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A8,OPTA1 w.galv.isol 2AI&1AO
C Slot: BH,3 temp meas channels
D Slot: D6,CAN-Bus galv.decoupled
E Slot: E9,2-port ethernet
Manual: English
Frame 64 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP17008-A0T0IWG-A8A2BHD6E9

Product details

Gross weight 181 kg
Net weight 180 kg
Volume 0 l
EAN 5715253471280

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 8- 525 – 690 Vac (640-1200 Vdc)
Current 1700 1700 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A8 A8,OPTA1 w.galv.isol 2AI&1AO
Option Slot B A2 A2,2RO(NO/NC)
Option Slot C BH BH,3 temp meas channels
Option Slot D D6 D6,CAN-Bus galv.decoupled
Option Slot E E9 E9,2-port ethernet
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH64 Frame 64 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-170080
Typecode Part 2 -000117289
Salestext CH6417008-0T
Modelcode01 NXP17008-A0T0IWG-
Modelcode02 A8A2BHD6E9
Calculated Net Weight [kg] 180
Calculated Gross Weight [kg] 181
Dimensions WxHxD [mm] 746X923X375
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-170080
check if complete OK
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality